IESNA:LM-63-2002
[TEST]P957168
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48287
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
6686.2 7554.4 8419.3 9151.1 9710 10049.3 10298.8 10558.2 10804.4 11087.1
11433.1 11805.6 12268 12773.6 13405.7 14307.1 15551.2 17234.4 19456.5 22300.7
25983.1 30397.3 34488.8 36863.9 36411.5 32925.4 26465.4 19200.4 12321.2 8758.6
6044.2 3788.8 2109 459.1 0 0 0
6686.2 7424.7 8209.7 8848.4 9324.1 9636.8 9853 10089.2 10338.7 10594.8
10917.5 11303.3 11752.4 12251.4 12850.2 13635.2 14689.7 16083.5 17866.5 20344.7
23574.7 26675 28195.2 27672.9 25840 22766.4 17923 12128.3 6549.8 3868.7
2132.3 954.7 369.2 46.6 0 0 0
6686.2 7348.2 7956.9 8402.7 8738.6 8941.6 9084.6 9270.9 9433.9 9590.2
9809.8 10102.5 10448.4 10781.1 11137 11572.8 12085.1 12700.5 13455.6 14210.7
14440.2 13681.8 11762.4 9510.4 7002.2 4860 3432.9 2478.2 1739.7 1250.8
844.9 505.6 282.7 126.4 23.3 0 0
6686.2 7158.6 7611 7943.6 8136.5 8236.3 8306.2 8336.1 8316.2 8239.7
8126.6 8066.7 8000.2 7840.5 7491.2 6992.2 6473.3 5977.7 5551.9 5262.5
5116.1 4983.1 4800.1 4490.7 4254.6 4071.6 3506.1 2840.8 1876.1 1314
938.1 652 432.4 186.3 26.6 0 0
6686.2 6969 7294.9 7541.1 7674.2 7707.4 7630.9 7424.7 7092 6659.6
6193.9 5818 5571.8 5422.1 5302.4 5126.1 4873.3 4630.4 4440.8 4341
4341 4367.7 4374.3 4347.7 4151.4 3719 3259.9 2953.9 2488.2 1999.2
1450.3 951.4 518.9 202.9 13.3 0 0
6686.2 6815.9 6972.3 7151.9 7281.6 7268.3 7092 6749.4 6333.6 5944.4
5621.7 5392.2 5259.1 5159.4 5042.9 4863.3 4610.5 4304.5 4005.1 3768.9
3642.5 3659.1 3762.2 3832.1 3805.5 3689.1 3436.2 3027.1 2571.4 2142.2
1739.7 1367.2 994.6 578.8 249.5 0 0
6686.2 6609.7 6659.6 6786 6925.7 6992.2 6889.1 6662.9 6410.1 6183.9
5954.4 5694.9 5425.5 5162.7 4906.5 4637.1 4341 4028.4 3732.3 3489.5
3273.2 3090.3 2933.9 2834.2 2804.2 2794.2 2741 2621.3 2415 2125.6
1639.9 1124.3 622 329.3 119.8 0 0
6686.2 6473.3 6350.2 6376.8 6579.8 6839.2 7042.1 7058.8 6915.7 6689.5
6426.7 6114.1 5751.5 5368.9 5006.3 4660.4 4331.1 4011.7 3725.6 3502.8
3339.8 3233.3 3146.8 3040.4 2877.4 2621.3 2355.1 2162.2 1989.2 1796.3
1543.5 1194.2 768.4 445.7 146.4 0 0
6686.2 6310.3 6024.2 5981 6180.6 6682.9 7221.8 7474.6 7398.1 7112
6769.4 6420.1 6050.8 5641.7 5232.5 4833.4 4457.5 4111.5 3808.8 3576
3399.7 3276.6 3226.7 3193.4 3120.2 2960.6 2767.6 2548.1 2325.2 2065.7
1749.7 1363.9 1004.6 632 206.2 0 0
6686.2 6154 5724.9 5512 5615.1 6120.7 6862.5 7457.9 7601 7351.5
6935.7 6536.5 6167.3 5781.4 5398.9 5016.3 4637.1 4267.9 3945.2 3699
3492.8 3356.4 3256.6 3213.4 3150.2 3033.7 2867.4 2681.1 2478.2 2252
1939.3 1540.2 1131 622 192.9 6.7 0
6686.2 6014.3 5541.9 5262.5 5302.4 5754.8 6440 7038.8 7374.8 7281.6
6932.4 6536.5 6167.3 5801.4 5442.1 5082.8 4710.3 4344.4 4025 3755.6
3526.1 3369.7 3253.3 3183.4 3110.2 2977.2 2780.9 2568 2355.1 2105.7
1796.3 1390.5 1011.2 538.9 146.4 0 0
6686.2 5987.6 5425.5 5036.3 4963.1 5262.5 5798 6410.1 6815.9 6855.9
6639.6 6303.7 5971 5661.7 5355.6 5026.3 4680.3 4331.1 4008.4 3732.3
3496.1 3326.5 3180.1 3047 2887.4 2651.2 2321.9 1939.3 1580.1 1284
991.3 662 402.5 202.9 16.6 0 0
6686.2 5824.6 5132.7 4587.2 4317.8 4331.1 4500.7 4730.2 4913.2 5009.7
5009.7 4889.9 4736.9 4573.9 4394.3 4204.7 4018.4 3815.5 3572.6 3323.1
3083.6 2810.9 2528.1 2282 2032.5 1696.5 1363.9 1121 928.1 738.5
542.2 336 156.3 43.2 0 0 0
6686.2 5704.9 4909.9 4247.9 3838.7 3662.4 3605.9 3599.2 3579.3 3549.3
3486.1 3366.4 3223.3 3053.7 2854.1 2691.1 2531.4 2408.4 2328.5 2295.3
2252 2158.9 2009.2 1819.6 1593.4 1357.2 1137.7 944.7 761.8 595.4
425.8 239.5 103.1 16.6 0 0 0
6686.2 5645 4760.2 4038.3 3562.6 3326.5 3203.4 3096.9 2977.2 2844.1
2724.4 2627.9 2518.1 2428.3 2321.9 2215.4 2102.3 1956 1793 1656.6
1516.9 1390.5 1280.7 1194.2 1097.7 978 844.9 711.9 568.8 435.8
296.1 186.3 89.8 3.3 0 0 0
6686.2 5595.1 4670.4 3928.6 3429.6 3163.5 3000.5 2844.1 2694.4 2544.7
2401.7 2278.6 2162.2 2045.8 1939.3 1836.2 1726.4 1613.3 1506.9 1393.8
1287.3 1194.2 1111 1021.2 914.8 821.6 715.2 595.4 459.1 339.3
246.2 146.4 49.9 0 0 0 0
6686.2 5641.7 4700.3 3945.2 3406.3 3093.6 2884 2724.4 2588 2454.9
2321.9 2195.5 2065.7 1949.3 1842.9 1736.4 1626.6 1506.9 1387.1 1264.1
1157.6 1067.8 991.3 924.8 858.2 785 685.3 575.5 479 395.8
306 209.6 76.5 0 0 0 0
6686.2 5668.3 4733.6 3968.5 3393 3013.8 2790.9 2647.9 2521.5 2388.4
2262 2135.6 2022.5 1916 1816.3 1709.8 1603.4 1483.6 1363.9 1244.1
1137.7 1061.1 997.9 944.7 881.5 795 678.6 582.1 508.9 432.4
339.3 226.2 89.8 26.6 0 0 0
6686.2 5668.3 4770.2 3998.4 3383 2950.6 2714.4 2578 2451.6 2325.2
2185.5 2065.7 1962.6 1849.5 1739.7 1630 1516.9 1403.8 1290.7 1184.2
1097.7 1041.2 988 931.4 844.9 725.2 578.8 508.9 435.8 355.9
259.5 136.4 56.5 13.3 0 0 0
6686.2 5781.4 4913.2 4138.1 3466.2 2963.9 2697.8 2554.7 2428.3 2321.9
2198.8 2082.4 1969.3 1859.5 1746.4 1636.6 1523.5 1413.7 1310.6 1217.5
1141 1081.1 1021.2 948 841.6 671.9 505.6 435.8 365.9 289.4
206.2 119.8 63.2 26.6 6.7 0 0
6686.2 5847.9 5009.7 4234.6 3539.4 3010.5 2714.4 2558.1 2435 2321.9
2205.4 2092.3 1982.6 1872.8 1766.4 1659.9 1550.1 1443.7 1343.9 1254.1
1177.6 1114.4 1047.8 964.7 848.2 671.9 499 429.1 355.9 282.7
196.3 116.4 66.5 33.3 16.6 0 0
6686.2 5874.5 5072.9 4317.8 3605.9 3093.6 2727.7 2574.7 2438.3 2341.8
2232.1 2122.3 2015.8 1909.4 1806.3 1706.5 1600 1493.6 1393.8 1294
1214.2 1147.6 1077.8 1001.3 858.2 681.9 528.9 462.4 385.9 309.4
219.5 133.1 79.8 49.9 29.9 13.3 0
6686.2 6060.8 5362.3 4640.4 3925.2 3296.5 2854.1 2608 2474.9 2368.4
2272 2172.2 2072.4 1972.6 1869.5 1766.4 1663.2 1556.8 1460.3 1367.2
1284 1207.5 1131 1044.5 938.1 801.7 632 538.9 459.1 379.2
289.4 183 113.1 73.2 53.2 26.6 0
6686.2 6200.5 5625.1 4983.1 4297.8 3645.8 3100.3 2691.1 2488.2 2368.4
2272 2175.5 2079 1979.2 1879.5 1773 1659.9 1556.8 1457 1363.9
1287.3 1207.5 1124.3 1031.2 928.1 815 685.3 575.5 495.6 415.8
332.6 239.5 123.1 73.2 46.6 23.3 0
6686.2 6333.6 5931.1 5422.1 4853.3 4227.9 3615.9 3027.1 2581.3 2391.7
2278.6 2175.5 2079 1979.2 1872.8 1769.7 1659.9 1550.1 1443.7 1330.6
1224.1 1124.3 1031.2 944.7 871.5 785 678.6 565.5 459.1 375.9
302.7 226.2 126.4 56.5 29.9 10 0
6686.2 6546.5 6353.6 6057.5 5578.5 5029.6 4480.8 3921.9 3196.7 2614.6
2338.5 2208.8 2102.3 1999.2 1899.4 1796.3 1689.8 1583.4 1473.6 1357.2
1247.4 1137.7 1037.9 944.7 854.9 761.8 662 565.5 459.1 349.3
269.4 189.6 119.8 63.2 29.9 13.3 0
6686.2 6766 6806 6766 6536.5 6177.3 5751.5 5279.1 4673.7 3892
3083.6 2484.9 2198.8 2069.1 1972.6 1879.5 1779.7 1693.2 1610 1510.2
1410.4 1287.3 1164.3 1051.2 961.3 874.9 961.3 1007.9 761.8 608.7
402.5 296.1 169.6 83.2 39.9 20 0
6686.2 6982.3 7271.7 7507.8 7601 7527.8 7291.6 6982.3 6692.9 6346.9
5818 5099.5 4257.9 3399.7 2704.4 2335.2 2228.7 2148.9 2009.2 1882.8
1786.3 1699.8 1576.7 1486.9 1566.8 1626.6 1370.5 1041.2 632 472.4
352.6 256.1 173 99.8 49.9 16.6 0
6686.2 7201.8 7744 8249.6 8625.5 8841.8 8855.1 8732 8615.6 8579
8555.7 8455.9 8259.6 8013.5 7700.8 7338.2 6882.5 6446.7 6293.7 6865.8
8106.6 9287.5 9463.8 8203.1 5788.1 3429.6 2025.8 1274 881.5 645.3
489 352.6 239.5 136.4 53.2 13.3 0
6686.2 7414.7 8176.5 8931.6 9563.6 9969.4 10162.4 10228.9 10295.4 10411.9
10591.5 10824.3 11103.8 11359.9 11616 11809 12115 12663.9 13688.4 15365
17540.5 19898.9 22200.9 23970.5 24176.8 22516.9 19330.1 15102.2 10544.9 6589.7
3828.8 2278.6 1297.3 489 149.7 6.7 0
6686.2 7491.2 8372.7 9247.6 9972.8 10451.8 10691.3 10794.4 10890.9 11023.9
11206.9 11426.4 11712.5 12001.9 12314.6 12740.4 13352.5 14243.9 15561.2 17387.5
19812.5 23012.5 27376.8 32792.3 36285.1 35440.2 32848.9 29282.9 25434.2 21781.7
18046.1 13924.6 9530.3 5601.8 2272 572.2 0
6686.2 7547.8 8505.8 9503.7 10295.4 10814.4 11070.5 11147 11186.9 11206.9
11256.8 11323.3 11409.8 11446.4 11562.8 11822.3 12278 13003.2 14177.4 15903.9
18229.1 21472.4 26352.3 33524.2 43061.2 46094.9 43646.6 40742.6 37529.2 34182.8
29246.3 22852.8 15927.1 9696.7 3828.8 1224.1 0
6686.2 7674.2 8805.2 9959.5 10914.1 11493 11659.3 11556.2 11310 10954.1
10561.5 10185.7 9813.1 9467.1 9297.5 9500.4 10385.2 11955.3 13854.7 15634.4
17320.9 19286.9 21974.7 25850 33271.4 42159.7 40346.8 36039 33211.5 31275.5
28517.8 24529.4 19163.8 13339.1 5215.9 858.2 0
6686.2 7740.7 9114.5 10371.9 11376.5 11865.5 11855.5 11433.1 10764.5 10059.2
9390.6 8831.8 8399.3 8146.5 8396 9636.8 11749.1 14330.4 17054.8 19925.6
23065.7 26056.2 28910.3 32220.2 37113.4 43360.5 44574.7 41354.7 37742.1 34039.8
29642.2 23737.7 16745.4 8106.6 3173.5 355.9 0
6686.2 7843.8 9181.1 10505 11529.5 12021.9 11812.3 11067.2 10125.8 9370.7
8698.7 8163.2 7780.6 7694.1 8416 10328.7 13169.5 16738.8 21139.7 26488.7
32353.2 38384.1 44411.7 49830.5 55987.8 61649.5 63083.2 60491.9 55552 48962.3
40296.9 28364.8 18408.7 10179 4909.9 568.8 0
6686.2 7850.5 9197.7 10505 11496.3 11935.4 11722.5 10997.3 10062.6 9224.3
8552.4 8026.8 7680.8 7730.7 8735.3 10990.7 14243.9 18508.5 23927.3 30094.6
36381.6 42535.6 48726.1 55106.3 62321.4 67567.3 67863.3 63725.2 56513.4 46973.1
37000.3 27483.3 17959.6 10448.4 4141.5 522.3 0
6686.2 7850.5 9164.4 10425.2 11333.3 11749.1 11699.2 11230.2 10508.3 9716.6
9011.4 8485.8 8123.2 8093.3 8885 10867.6 13774.9 17251.1 21312.7 25816.7
30317.4 34838.1 39182.5 43546.8 49527.8 55389 56955.8 54038.5 49078.7 42622.1
35413.6 27450 20674 12311.3 4673.7 412.5 0
6686.2 7760.7 8984.8 10132.4 10964 11389.8 11526.2 11449.7 11133.7 10658
10129.1 9620.2 9181.1 8944.9 9164.4 10238.9 12191.5 14709.6 17394.1 19882.3
22284 24393 26382.2 29163.2 34452.2 39764.6 39079.4 34568.7 30403.9 26721.5
22124.4 16625.7 11153.7 5425.5 1523.5 186.3 0
6686.2 7757.3 8851.7 9859.7 10588.2 10994 11226.8 11376.5 11453 11476.3
11436.4 11323.3 11183.6 11030.6 11007.3 11276.7 12101.7 13545.4 15567.9 17869.8
20507.7 23780.9 28105.3 33720.4 39621.6 40732.6 34552 26701.6 19639.5 14300.5
11223.5 8199.7 5947.7 3499.4 974.7 39.9 0
6686.2 7574.4 8495.8 9344.1 9962.8 10335.3 10611.4 10850.9 11073.8 11356.6
11662.6 11968.6 12357.8 12730.4 13236 13991.1 15078.9 16632.3 18984.2 22190.9
26109.5 30656.7 36058.9 42099.8 44265.3 41075.2 33534.1 25164.7 16994.9 12258
8868.4 5917.8 3562.6 821.6 20 0 0
6686.2 7554.4 8419.3 9151.1 9710 10049.3 10298.8 10558.2 10804.4 11087.1
11433.1 11805.6 12268 12773.6 13405.7 14307.1 15551.2 17234.4 19456.5 22300.7
25983.1 30397.3 34488.8 36863.9 36411.5 32925.4 26465.4 19200.4 12321.2 8758.6
6044.2 3788.8 2109 459.1 0 0 0
